Technical data
CES210-31
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
cylindrical outer diameter, fixing by eccentric locking collar, single lip seal

-
Visual(s)
-
Product definition
a 3.7 mm b 2.7 mm B 30.2 mm B1 43.7 mm B2 18.3 mm C 20 mm d 49.21 mm d1 69.9 mm D 90 mm G 5/16-24UNF m 6.5 mm N1 86.79 mm r 1.5 S 10 mm SW 3.97 mm -
Product performance
C 35.1 kN C0 23.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.83 kg Recommended tightening torque for set screw 8 Nm