Technical data
CEX207-23
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger

-
Visual(s)
-
Product definition
a 3.3 mm b 1.9 mm B 37.6 mm B1 51.1 mm B2 17.5 mm C 20 mm C1 5 mm d 36.51 mm d1 55.5 mm D 72 mm G 5/16-24UNF m 6.5 mm N1 68.81 mm r 1.5 S 18.8 mm SW 3.97 mm -
Product performance
C 25.7 kN C0 15.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.58 kg Recommended tightening torque for set screw 8 Nm