Technical data
CEX208
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger

-
Visual(s)
-
Product definition
a 3.4 mm b 1.9 mm B 42.8 mm B1 56.3 mm B2 18.3 mm C 21 mm C1 5 mm d 40 mm d1 60.3 mm D 80 mm G M8x1 m 6.5 mm N1 76.81 mm r 1.5 S 21.4 mm SW 4 mm -
Product performance
C 32.6 kN C0 19.9 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.78 kg Recommended tightening torque for set screw 11.5 Nm