Technical data
CEX209-28
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger

-
Visual(s)
-
Product definition
a 3.5 mm b 1.9 mm B 42.8 mm B1 56.3 mm B2 18.3 mm C 22 mm C1 5.1 mm d 44.45 mm d1 63.5 mm D 85 mm G 5/16-24UNF m 6.5 mm N1 81.81 mm r 1.5 S 21.4 mm SW 3.97 mm -
Product performance
C 31.85 kN C0 20.8 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.87 kg Recommended tightening torque for set screw 8 Nm