Technical data
CEX210-30
Insert bearings
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger
cylindrical outer diameter, fixing by eccentric locking collar, seal with slinger

-
Visual(s)
-
Product definition
a 3.7 mm b 2.7 mm B 49.2 mm B1 62.7 mm B2 18.3 mm C 24 mm C1 5.6 mm d 47.62 mm d1 69.5 mm D 90 mm G 5/16-24UNF m 6.5 mm N1 86.79 mm r 1.5 S 24.6 mm SW 3.97 mm -
Product performance
C 35.1 kN C0 23.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 1.1 kg Recommended tightening torque for set screw 8 Nm