Technical data

CR16XH

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 25.4 mm
    d1 11.11 mm
    C 15.88 mm
    F 13 mm
    B 17.4 mm
    B1 42.8 mm
    B2 25.4 mm
    G 7/16-20UNF
    G1 12.7 mm
    B3 6.35 mm
    C1 0.8 mm
    n 4 mm
    a 3 mm
    e 21 mm
    h 6.35 mm
    Dw 2 mm
    Lw 7.3 mm
    Maximum tightening torque 18 Nm
    Bearing with/without cage Avec
    Precision class P0
    Mass 0.09 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 7.25 kN
    C0r 8.35 kN
    Track load capacity spherical outer ring 210 kN
    Nlim (grease) 12,000 Tr/min
    Nlim (oil) 15,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.43 Hz
    Characteristic rolling element frequency, BSF 7.37 Hz
    Characteristic outer ring frequency, BPF0 6.5 Hz
    Characteristic inner ring frequency, BPFI 8.5 Hz

Last product search