Technical data

CRV16XLL/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 25.4 mm
    d1 11.11 mm
    C 15.88 mm
    F 14 mm
    B 17.4 mm
    B1 43 mm
    B2 25.4 mm
    G 7/16-20UNF
    G1 12.7 mm
    B3 6.35 mm
    C1 0.8 mm
    n 4 mm
    a 3 mm
    e 19.5 mm
    Dw 2 mm
    Lw 9.8 mm
    Maximum tightening torque 18 Nm
    Bearing with/without cage Sans
    Mass 0.08 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 11.7 kN
    C0r 18.9 kN
    Track load capacity cylindrical outer ring 7.4 kN
    Nlim (grease) 7,100 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 7.88 Hz
    Characteristic outer ring frequency, BPF0 10.94 Hz
    Characteristic inner ring frequency, BPFI 14.06 Hz

Last product search