EN
 
 

This may take a few moments, please wait.

e-Shop

Log in

Double row angular contact ball bearings

Advanced filters
  1. mm
  2. mm
  3. mm

Reference Brand Dimensions

(mm)
Load ratings

(kN)
Limiting speeds

(rpm)
Mass

(kg)
    d D B dynamic
C
static
Co
oil grease  

3200A

SNR 10 30 14 7.6 4.55 21,000 16,000 0.04

3200AC3

SNR 10 30 14 7.6 4.55 21,000 16,000 0.04

3201A

SNR 12 32 15.9 10.4 5.9 20,000 15,000 0.05

3201AC3

SNR 12 32 15.9 10.4 5.9 20,000 15,000 0.05

3202A

SNR 15 35 15.9 11.4 7.1 18,000 13,000 0.06

3202AC3

SNR 15 35 15.9 11.4 7.1 18,000 13,000 0.06

3203A

SNR 17 40 17.5 14.2 9 15,000 12,000 0.08

3203AC3

SNR 17 40 17.5 14.2 9 15,000 12,000 0.08

3204A

SNR 20 47 20.6 19.1 12.4 13,000 9,900 0.15

3204AC3

SNR 20 47 20.6 19.1 12.4 13,000 9,900 0.15

3205A

SNR 25 52 20.6 20.8 14.7 11,000 8,600 0.17

3205AC3

SNR 25 52 20.6 20.8 14.7 11,000 8,600 0.17

3205B

SNR 25 52 20.6 18.7 18.2 11,000 8,500 0.19

3205BC3

SNR 25 52 20.6 18.7 18.2 11,000 8,500 0.19

3206A

SNR 30 62 23.8 28.9 21.1 9,600 7,200 0.27

3206AC3

SNR 30 62 23.8 28.9 21.1 9,600 7,200 0.27

3206B

SNR 30 62 23.8 27.3 27 9,600 7,200 0.31

3206BC3

SNR 30 62 23.8 27.3 27 9,600 7,200 0.31

3207A

SNR 35 72 27 37.4 28.2 8,200 6,200 0.42

3207AC3

SNR 35 72 27 37.4 28.2 8,200 6,200 0.42

3207B

SNR 35 72 27 36.4 37.5 8,200 6,100 0.48

3207BC3

SNR 35 72 27 36.4 37.5 8,200 6,100 0.48

3208A

SNR 40 80 30.2 46.2 37.1 7,300 5,500 0.53

3208AC3

SNR 40 80 30.2 46.2 37.1 7,300 5,500 0.53

3208B

SNR 40 80 30.2 41.4 43.9 7,400 5,500 0.65