Tapered roller bearings

The tapered roller bearing withstands high radial loads and supports axial loads in one direction. Available in 1, 2* or 4* rows, it is generally mounted in opposition with an identical bearing and the axial adjustment enables a high reduction in clearance. The type of roller bearing is particularly suitable for applications such as rolling mills, rear axles, wheels of road vehicles and  agricultural equipment.

* these ranges are in the process of being posted on this site. Do not hesitate to consult the PDF catalogues in the DOCUMENTATION section or CONTACT US if required.
302/32
  • d : 32 (mm)
  • D : 65 (mm)
  • B : 17 (mm)

See more See less

30202
  • d : 15 (mm)
  • D : 35 (mm)
  • B : 11 (mm)

See more See less

30202.A
  • d : 15 (mm)
  • D : 35 (mm)
  • B : 11 (mm)

See more See less

30203.A
  • d : 17 (mm)
  • D : 40 (mm)
  • B : 12 (mm)

See more See less

30204.A
  • d : 20 (mm)
  • D : 47 (mm)
  • B : 14 (mm)

See more See less

30205.A
  • d : 25 (mm)
  • D : 52 (mm)
  • B : 15 (mm)

See more See less

30206.A
  • d : 30 (mm)
  • D : 62 (mm)
  • B : 16 (mm)

See more See less

30207.A
  • d : 35 (mm)
  • D : 72 (mm)
  • B : 17 (mm)

See more See less

30208.A
  • d : 40 (mm)
  • D : 80 (mm)
  • B : 18 (mm)

See more See less

30209A
  • d : 45 (mm)
  • D : 85 (mm)
  • B : 19 (mm)

See more See less

30209.C
  • d : 45 (mm)
  • D : 85 (mm)
  • B : 19 (mm)

See more See less

30209U
  • d : 45 (mm)
  • D : 85 (mm)
  • B : 19 (mm)

See more See less

30210.A
  • d : 50 (mm)
  • D : 90 (mm)
  • B : 20 (mm)

See more See less

30210.AP6X
  • d : 50 (mm)
  • D : 90 (mm)
  • B : 20 (mm)

See more See less

30210UP4
  • d : 50 (mm)
  • D : 90 (mm)
  • B : 20 (mm)

See more See less

30211.A
  • d : 55 (mm)
  • D : 100 (mm)
  • B : 21 (mm)

See more See less

30211U
  • d : 55 (mm)
  • D : 100 (mm)
  • B : 21 (mm)

See more See less

30212.A
  • d : 60 (mm)
  • D : 110 (mm)
  • B : 22 (mm)

See more See less

30212U
  • d : 60 (mm)
  • D : 110 (mm)
  • B : 22 (mm)

See more See less

30213.A
  • d : 65 (mm)
  • D : 120 (mm)
  • B : 23 (mm)

See more See less

30213U
  • d : 65 (mm)
  • D : 120 (mm)
  • B : 23 (mm)

See more See less

30213UP5
  • d : 65 (mm)
  • D : 120 (mm)
  • B : 23 (mm)

See more See less

30214.A
  • d : 70 (mm)
  • D : 125 (mm)
  • B : 24 (mm)

See more See less

30214U
  • d : 70 (mm)
  • D : 125 (mm)
  • B : 24 (mm)

See more See less

30215.A
  • d : 75 (mm)
  • D : 130 (mm)
  • B : 25 (mm)

See more See less