Radial ball bearings

In the ball bearings range, the radial ball bearings are designed to withstand radial, axial or combined loads at high rotation speeds. The standard range is available with an entire range of options: cage type, seals, clearances, tolerance classes, grease, etc. NTN-SNR has also developed specific ranges that meet particular technical requirements: high temperature, high speed, electrical insulation, expansion compensation, anti-corrosion, etc.
11204G15
  • d : 20 (mm)
  • D : 47 (mm)
  • B : 40 (mm)
  • Dw : 6.35 (mm)

See more See less

11205G15
  • d : 25 (mm)
  • D : 52 (mm)
  • B : 44 (mm)
  • Dw : 7.144 (mm)

See more See less

11206G15
  • d : 30 (mm)
  • D : 62 (mm)
  • B : 48 (mm)
  • Dw : 7.938 (mm)

See more See less

11207G15
  • d : 35 (mm)
  • D : 72 (mm)
  • B : 52 (mm)
  • Dw : 7.938 (mm)

See more See less

11208G15
  • d : 40 (mm)
  • D : 80 (mm)
  • B : 56 (mm)
  • Dw : 8.731 (mm)

See more See less

11209G15
  • d : 45 (mm)
  • D : 85 (mm)
  • B : 58 (mm)
  • Dw : 9.525 (mm)

See more See less

11210G15
  • d : 50 (mm)
  • D : 90 (mm)
  • B : 58 (mm)
  • Dw : 9.525 (mm)

See more See less

11211G15
  • d : 55 (mm)
  • D : 100 (mm)
  • B : 60 (mm)
  • Dw : 10.319 (mm)

See more See less

11212G15
  • d : 60 (mm)
  • D : 110 (mm)
  • B : 62 (mm)
  • Dw : 11.113 (mm)

See more See less

11305G15
  • d : 25 (mm)
  • D : 62 (mm)
  • B : 48 (mm)
  • Dw : 8.731 (mm)

See more See less

11306G15
  • d : 30 (mm)
  • D : 72 (mm)
  • B : 52 (mm)
  • Dw : 9.525 (mm)

See more See less

11307G15
  • d : 35 (mm)
  • D : 80 (mm)
  • B : 56 (mm)
  • Dw : 10.319 (mm)

See more See less

11308G15
  • d : 40 (mm)
  • D : 90 (mm)
  • B : 58 (mm)
  • Dw : 11.112 (mm)

See more See less

11310G15
  • d : 50 (mm)
  • D : 110 (mm)
  • B : 62 (mm)
  • Dw : 13.494 (mm)

See more See less

1200S
  • d : 10 (mm)
  • D : 30 (mm)
  • B : 9 (mm)

See more See less

1201G15
  • d : 12 (mm)
  • D : 32 (mm)
  • B : 10 (mm)
  • Dw : 4.762 (mm)

See more See less

1201G15C3
  • d : 12 (mm)
  • D : 32 (mm)
  • B : 10 (mm)
  • Dw : 4.762 (mm)

See more See less

1201S
  • d : 12 (mm)
  • D : 32 (mm)
  • B : 10 (mm)

See more See less

1201SC3
  • d : 12 (mm)
  • D : 32 (mm)
  • B : 10 (mm)

See more See less

1202G15
  • d : 15 (mm)
  • D : 35 (mm)
  • B : 11 (mm)
  • Dw : 5.556 (mm)

See more See less

1202G15C3
  • d : 15 (mm)
  • D : 35 (mm)
  • B : 11 (mm)
  • Dw : 5.556 (mm)

See more See less

1202S
  • d : 15 (mm)
  • D : 35 (mm)
  • B : 11 (mm)

See more See less

1202SC3
  • d : 12 (mm)
  • D : 35 (mm)
  • B : 11 (mm)

See more See less

1203G15
  • d : 17 (mm)
  • D : 40 (mm)
  • B : 12 (mm)
  • Dw : 5.556 (mm)

See more See less

1203S
  • d : 17 (mm)
  • D : 40 (mm)
  • B : 12 (mm)

See more See less