EN
 
 

This may take a few moments, please wait.

e-Shop

Log in

Single row or matched pairs of angular contact ball bearings

The single row angular contact ball bearing is designed to withstand combined loads with a predominant axial component. Installed in opposition with another bearing of the same type, it guarantees high mounting rigidity.
The NTN-SNR range is available in several variants: 30° or 40° angles, polyamide, pressed steel or solid brass cages, universal pairing available, clearances or preloads, etc.
Advanced filters
  1. mm
  2. mm
  3. mm

Part number Brand Dimensions
(mm)
Load ratings
(kN)
Limiting speeds
(rpm)
Mass
(kg)
      Dynamic Static Oil Grease Reference Limit  
    d D B C Co

7000

NTN 10 26 8 4.65 2.07 39,000 29,000 0.02

7001

NTN 12 28 8 5.05 2.46 35,000 26,000 0.02

7002

NTN 15 32 9 5.8 3.15 31,000 23,000 0.04

7003

NTN 17 35 10 7.15 3.85 28,000 21,000 0.05

7004

NTN 20 42 12 9.7 5.6 25,000 19,000 0.08

7005

NTN 25 47 12 10.7 6.85 21,000 16,000 0.09

7006

NTN 30 55 13 13.9 9.45 18,000 13,000 0.14

7007

NTN 35 62 14 17.5 12.6 16,000 12,000 0.18

7008

NTN 40 68 15 18.8 14.6 14,000 10,000 0.22

7009

NTN 45 75 16 22.3 17.7 13,000 9,500 0.28

7010

NTN 50 80 16 23.7 20.1 11,000 8,600 0.31

7012

NTN 60 95 18 32 28.1 9,600 7,200 0.48

7013

NTN 65 100 18 33.5 31.5 9,000 6,700 0.51

7013L1

NTN 65 100 18 33.5 31.5 9,000 6,700 0.51

7016

NTN 80 125 22 53.5 50.5 7,300 5,500 0.99

7017B

NTN 85 130 22 48.9 48.3 1.04

7017L1

NTN 65 100 18 33.5 31.5 9,000 6,700 0.51

7022

NTN 110 170 28 92 93 5,300 3,900 2.3

7028BG

NTN 140 210 33 107 119 2,600 3,500 3.96

7200

NTN 10 30 9 5.45 2.74 37,000 28,000 0.03

7200B

NTN 10 30 9 5 2.52 32,000 24,000 0.03

7200BG

NTN 10 30 9 5 2.52 32,000 24,000 0.03

7201

NTN 12 32 10 7.6 3.95 33,000 25,000 0.04

7201B

NTN 12 32 10 7 3.65 28,000 21,000 0.04

7201BG

NTN 12 32 10 7 3.65 28,000 21,000 0.04