EN
 
 

Work in progress, please wait.

e-Shop

Log in

Single row deep groove ball bearings

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Advanced filters
  1. mm
  2. mm
  3. mm

Part number Brand Dimensions
(mm)
Load ratings
(kN)
Limiting speeds
(rpm)
Mass
(kg)
      Dynamic Static Oil Grease Reference Limit  
    d D B C Co

16001JRX

NTN 12 28 7 5.1 2.39 30,000 26,000 0.02

16001JRXC3

NTN 12 28 7 5.1 2.39 30,000 26,000 0.02

16002

SNR 15 32 8 5.5 2.85 20,000 39,000 0.03

16002

NTN 15 32 8 5.6 2.83 26,000 22,000 0.02

16002.C3

SNR 15 32 8 5.5 2.85 20,000 39,000 0.03

16002C3

NTN 15 32 8 5.6 2.83 26,000 22,000 0.02

16003

SNR 17 35 8 5.8 3.25 18,000 35,000 0.03

16003

NTN 17 35 8 6.8 3.35 24,000 20,000 0.03

16003/16C3

NTN 16 35 8 6.8 3.35 24,000 20,000 0.03

16003C3

NTN 17 35 8 6.8 3.35 24,000 20,000 0.03

16003C3

SNR 17 35 8 5.8 3.25 18,000 35,000 0.03

16003P5

NTN 17 35 8 6.8 3.35 24,000 20,000 0.03

16003V3

NTN 17 35 8 6.8 3.35 24,000 20,000 0.03

16004

NTN 20 42 8 7.9 4.5 21,000 18,000 0.05

16004

SNR 20 42 8 6.7 4.15 15,000 29,000 0.05

16004/22C4

NTN 22 42 8 7.9 4.5 26,000 22,000 0.02

16004C3

NTN 20 42 8 7.9 4.5 21,000 18,000 0.05

16004C3

SNR 20 42 8 6.7 4.15 15,000 29,000 0.05

16005

SNR 25 47 8 8.5 5.6 12,000 25,000 0.06

16005

NTN 25 47 8 8.35 5.1 18,000 15,000 0.06

16005.C3

SNR 25 47 8 8.5 5.6 12,000 25,000 0.06

16005/L170Q1

NTN 25 47 8 8.35 5.1 15,000 0.06

16005C2

NTN 25 47 8 8.35 5.1 18,000 15,000 0.06

16005C2/5K

NTN 25 47 8 8.35 5.1 15,000 0.06

16005C3

NTN 25 47 8 8.35 5.1 18,000 15,000 0.06