EN
 
 

Work in progress, please wait.

e-Shop

Log in

Flanged housings 722500

Flanged housing made of ductile cast iron for through or end shaft
Advanced filters
  1. mm

Reference Brand Dimensions
(mm)
Compatible bearings Lubrication Mass
(kg)
    d Bearing Bearing Bearing Bearing  

722505 DA

SNR 20 1205 K C3 2205 K C3 Grease 1.1

722505 DB

SNR 20 1205 K C3 2205 K C3 Grease 1.1

722506.DA

SNR 25 1206 K C3 2206 K C3 Grease 1.5

722506.DB

SNR 25 1206 K C3 2206 K C3 Grease 1.5

722507.DA

SNR 30 1207 K C3 2207 K C3 22207 K Grease 1.8

722507.DB

SNR 30 1207 K C3 2207 K C3 22207 K Grease 1.8

722508.DA

SNR 35 1208 K C3 2208 K C3 22208 K Grease 2.3

722508.DB

SNR 35 1208 K C3 2208 K C3 22208 K Grease 2.3

722509.DA

SNR 40 1209 K C3 2209 K C3 22209 K Grease 3

722509.DA

SNR 40 1209 K C3 2209 K C3 22209 K Grease 3

722509.DB

SNR 40 1209 K C3 2209 K C3 22209 K Grease 3

722510.DA

SNR 45 1210 K C3 2210 K C3 22210 K Grease 3

722510.DB

SNR 45 1210 K C3 2210 K C3 22210 K Grease 3

722511.DA

SNR 50 1211 K C3 2211 K C3 22211 K Grease 4.1

722511.DB

SNR 50 1211 K C3 2211 K C3 22211 K Grease 4.1

722512.DA

SNR 55 1212 K C3 2212 K C3 22212 K Grease 4.8

722512.DA

SNR 55 1212 K C3 2212 K C3 22212 K Grease 4.8

722512.DB

SNR 55 1212 K C3 2212 K C3 22212 K Grease 4.8

722512.DB

SNR 55 1212 K C3 2212 K C3 22212 K Grease 4.8

722513.DA

SNR 60 1213 K C3 2213 K C3 22213 K Grease 5.9

722513.DB

SNR 60 1213 K C3 2213 K C3 22213 K Grease 5.9

722515.A

SNR 65 1215 K C3 2215 K C3 22215 K Grease 9.4

722515.B

SNR 65 1215 K C3 2215 K C3 22215 K Grease 9.4

722516.A

SNR 70 1216 K C3 2216 K C3 22216 K Grease 9.8

722516.B

SNR 70 1216 K C3 2216 K C3 22216 K Grease 9.8