EN
 
 

Work in progress, please wait.

e-Shop

Log in

Single row tapered roller bearings

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Advanced filters
  1. mm
  2. mm
  3. mm

Part number Brand Dimensions
(mm)
Load ratings
(kN)
Limiting speeds
(rpm)
Mass
(kg)
      Dynamic Static Oil Grease Reference Limit  
    d D T or B
or C
C Co    

27620

BOW 125.41 19.84

27689

BOW 83.34 25.4 102 163 3,600 2,700

29685

BOW 73.02 25.4 95.5 151 4,100 3,100

302/32

NTN 32 65 18.25 41.5 44 8,000 6,000 0.26

30202

NTN 15 35 11.75 13.4 12.3 15,000 11,000 0.05

30202.A

SNR 15 35 11.75 16.3 15 13,000 23,000 0.05

30203.A

SNR 17 40 13.25 21.9 22.2 12,000 20,000 0.08

30204.A

SNR 20 47 15.25 29.7 30.8 10,000 17,000 0.13

30205.A

SNR 25 52 16.25 35.7 39.8 8,700 15,000 0.16

30206.A

SNR 30 62 17.25 45.4 50.6 7,300 12,000 0.23

30207.A

SNR 35 72 18.25 58 62 6,300 11,000 0.33

30208.A

SNR 40 80 19.75 66.4 74.5 5,700 9,500 0.42

30209.C

SNR 45 85 20.75 67 74 5,600 8,800 0.46

30209A

SNR 45 85 20.75 70.7 82.9 5,400 8,700 0.47

30209A

SNR 45 85 20.75 70.7 82.9 5,400 8,700 0.47

30209U

NTN 45 85 20.75 67.5 78.5 5,900 4,400 0.5

30210AP6X

SNR 50 90 21.75 76.7 92.1 5,100 8,100 0.53

30210UP4

NTN 50 90 21.75 77 93 5,300 4,000 0.56

30211.A

SNR 55 100 22.75 95.2 114 4,500 7,300 0.71

30211U

NTN 55 100 22.75 93 111 4,900 3,600 0.74

30212.A

SNR 60 110 23.75 108 130 4,100 6,700 0.9

30212U

NTN 60 110 23.75 105 125 4,500 3,400 0.95

30212UP4

NTN 60 110 23.75 105 125 4,500 3,400 0.95

30212UP5

NTN 60 110 23.75 105 125 4,500 3,400 0.95

30213.A

SNR 65 120 24.75 127 154 3,800 6,100 1.12