EN
 
 

Work in progress, please wait.

e-Shop

Log in

Split plummer block housings SNC (D)

Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Advanced filters
  1. mm

Reference Brand Dimensions
(mm)
Compatible bearings Lubrication Mass
(kg)
    d Bearing Bearing Bearing Bearing  

SNC.205

SNR 25 1205 2205 22205 Grease 1.5

SNC.209

SNR 45 1209 2209 22209 Grease 3.1

SNC.214

SNR 70 1214 2214 22214 Grease 7.6

SNC.505

SNR 20 1205K 2205K 22205K Grease 1.6

SNC.509

SNR 40 1209K 2209K 22209K Grease 3.2

SNC.517

SNR 75 1217K 2217K 22217K Grease 10.2

SNC206

SNR 30 1206 2206 22206 Grease 2.1

SNC207

SNR 35 1207 2207 22207 Grease 2.3

SNC208

SNR 40 1208 2208 22208 Grease 3.1

SNC210

SNR 50 1210 2210 22210 Grease 3.5

SNC211

SNR 55 1211 2211 22211 Grease 5

SNC212

SNR 60 1212 2212 22212 Grease 5.3

SNC213

SNR 65 1213 2213 22213 Grease 6.7

SNC215

SNR 75 1215 2215 22215 Grease 7

SNC216

SNR 80 1216 2216 22216 Grease 9.53

SNC217

SNR 85 1217 2217 22217 Grease 9.8

SNC218

SNR 90 1218 2218 22218 23218 Grease 12.4

SNC219

SNR 95 1219 2219 22219 Grease 15.6

SNC220

SNR 100 1220 2220 22220 23220 Grease 18.4

SNC222

SNR 110 1222 2222 22222 23222 Grease 24.7

SNC224

SNR 120 22224 23224 Grease 30

SNC226

SNR 130 22226 23226 Grease 36.6

SNC228

SNR 140 22228 23228 Grease 42.5

SNC230

SNR 150 22230 23230 Grease 55.2

SNC232

SNR 160 22232 23232 Grease 63