Technical data

DCL108

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 15.88 mm
    D 20.64 mm
    C 12.7 mm
    Dw 1.66 mm
    Lw 8.6 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.0091 kg
  • Product performance

    Product performance
    Cr 7.7 kN
    C0r 10.8 kN
    Nlim (grease) 10,000 Tr/min
    Nlim (oil) 15,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 10.47 Hz
    Characteristic outer ring frequency, BPF0 9.05 Hz
    Characteristic inner ring frequency, BPFI 10.95 Hz

Last product search