Technical data

DCL128

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 19.05 mm
    D 25.4 mm
    C 12.7 mm
    Dw 2.49 mm
    Lw 7.6 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference MI-081210
    Mass 0.01 kg
  • Product performance

    Product performance
    Cr 9.8 kN
    C0r 11.9 kN
    Nlim (grease) 8,500 Tr/min
    Nlim (oil) 13,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.52 Hz
    Characteristic outer ring frequency, BPF0 7.52 Hz
    Characteristic inner ring frequency, BPFI 9.48 Hz

Last product search