Technical data

DCL1816

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 28.58 mm
    D 34.92 mm
    C 25.4 mm
    Dw 2.49 mm
    Lw 20.4 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference MI-141816
    Mass 0.04 kg
  • Product performance

    Product performance
    Cr 27.4 kN
    C0r 50.5 kN
    Nlim (grease) 5,500 Tr/min
    Nlim (oil) 8,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 12.38 Hz
    Characteristic outer ring frequency, BPF0 11.5 Hz
    Characteristic inner ring frequency, BPFI 13.5 Hz

Last product search