Technical data

DCL228F

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 34.92 mm
    D 41.28 mm
    C 12.7 mm
    Dw 2.49 mm
    Lw 7.6 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.03 kg
  • Product performance

    Product performance
    Cr 13.4 kN
    C0r 21.4 kN
    Nlim (grease) 4,700 Tr/min
    Nlim (oil) 7,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 14.94 Hz
    Characteristic outer ring frequency, BPF0 13.53 Hz
    Characteristic inner ring frequency, BPFI 15.47 Hz

Last product search