Technical data

DCL2414

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 38.1 mm
    D 47.62 mm
    C 22.22 mm
    Dw 3.74 mm
    Lw 15.2 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference MI-202416
    Mass 0.08 kg
  • Product performance

    Product performance
    Cr 32 kN
    C0r 50.5 kN
    Nlim (grease) 4,300 Tr/min
    Nlim (oil) 6,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 11.09 Hz
    Characteristic outer ring frequency, BPF0 10.47 Hz
    Characteristic inner ring frequency, BPFI 12.53 Hz

Last product search