Technical data

DCL3216

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 50.8 mm
    D 60.32 mm
    C 25.4 mm
    Dw 3.74 mm
    Lw 18.2 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.11 kg
  • Product performance

    Product performance
    Cr 44 kN
    C0r 83.5 kN
    Nlim (grease) 3,100 Tr/min
    Nlim (oil) 4,700 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 14.5 Hz
    Characteristic outer ring frequency, BPF0 14.44 Hz
    Characteristic inner ring frequency, BPFI 16.56 Hz

Last product search