Technical data

DCL55

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, inch dimensions

Needle roller bearing, drawn cup, open end, inch dimensions
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 7.94 mm
    D 12.7 mm
    C 7.94 mm
    Dw 1.66 mm
    Lw 4 mm
    Lubrication hole on outer ring Non/No
    Mass 0.0032 kg
  • Product performance

    Product performance
    Cr 2.94 kN
    C0r 2.61 kN
    Nlim (grease) 20,000 Tr/min
    Nlim (oil) 30,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.41 Hz
    Characteristic rolling element frequency, BSF 5.61 Hz
    Characteristic outer ring frequency, BPF0 4.93 Hz
    Characteristic inner ring frequency, BPFI 7.04 Hz

Last product search