Technical data

DK50.002

Driveshaft kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Rear Axle Right
    External or internal thread definition M24x1,5 mm
    Seal diameter 57 mm
    m.nsynchro.import.cartec.dia_rotule_roue 76 mm
    m.nsynchro.import.cartec.h_versio 8 balls
    Length 1 827 mm
    Teeth of wheel side splines 28
    Number of internal gears on wheel side 30
    Teeth of differential side splines 27
    Weight 7570 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 33207609352 | 33207628252
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW 3 series Série 3 (F30/F31) 11/2011 => 09/2015 rear Right
    BMW 3 series Série 3 Gran Turismo (F34) 03/2013 => 06/2016 rear Right
    BMW 3 series Série 3 (F30/F31 LCI) 09/2015 => 03/2019 rear Right
    BMW 3 series Série 3 Gran Turismo (F34 LCI) 06/2016 => rear Right
    BMW 1 series Série 1 (F20/F21) 07/2011 => 02/2015 rear Right
    BMW 1 series Série 1 (F20/F21 LCI) 03/2015 => rear Right
    BMW 4 series Série 4 (F32/F33) 07/2013 => 02/2017 rear Right
    BMW 4 series Série 4 Gran Coupé (F36) 03/2014 => 02/2017 rear Right
    BMW 4 series Série 4 Gran Coupé (F36 LCI) 03/2017 => rear Right
    BMW 4 series Série 4 (F32/F33 LCI) 03/2017 => rear Right
    BMW 2 series Série 2 (F22 F23) 09/2013 => 06/2017 rear Right
    BMW 2 series Série 2 (F22-F23 LCI) 07/2017 => rear Right

Last product search