Technical data

DK50.006

Driveshaft kit

  • Visual(s)

  • Main features

    Main features
    Length 1 828 mm
    Teeth of wheel side splines 28
    Teeth of differential side splines 27
    Weight 8690 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 33 20 7 637 444 | 861876801
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW 3 series Série 3 (F30/F31) 11/2011 => 09/2015 REAR Right
    BMW 3 series Série 3 Gran Turismo (F34) 03/2013 => 06/2016 REAR Right
    BMW 3 series Série 3 (F30/F31 LCI) 09/2015 => REAR Right
    BMW 4 series Série 4 (F32/F33) 07/2013 => 02/2017 REAR Right
    BMW 4 series Série 4 Gran Coupé (F36) 03/2014 => 02/2017 REAR Right

Last product search