Technical data

DK53.005

Driveshaft kit

  • Visual(s)

  • Main features

    Main features
    External or internal thread definition M24x1,5 mm
    Seal diameter 53 mm
    m.nsynchro.import.cartec.dia_rotule_roue 76 mm
    m.nsynchro.import.cartec.h_versio 8 balls
    Length 1 568 mm
    Teeth of wheel side splines 25
    Number of internal gears on wheel side 30
    Teeth of differential side splines 34
    Weight 5778 g

Last product search