Technical data

DK53.010

Driveshaft kit

  • Visual(s)

  • Main features

    Main features
    Length 1 603 mm
    Teeth of wheel side splines 25
    Teeth of differential side splines 25
    Weight 7303 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 374647 | 93189675
    VAUXHALL 93189675
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Corsa Corsa D 07/2006 => 11/2010 FRONT Left
    OPEL Corsa Corsa D FL 12/2010 => 09/2014 FRONT Left
    OPEL Corsa Corsa E 09/2014 => FRONT Left
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010 FRONT Left
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014 FRONT Left

Last product search