Technical data

DK55.001

Driveshaft kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Front Axle Left
    External or internal thread definition M20x1,5 mm
    Seal diameter 49 mm
    m.nsynchro.import.cartec.dia_rotule_roue 76 mm
    m.nsynchro.import.cartec.h_versio 6 balls
    Length 1 682 mm
    Teeth of wheel side splines 23
    Number of internal gears on wheel side 28
    Weight 4680 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 391019117R
    RENAULT 391019117R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Logan Logan 2 01/2013 => 01/2017 FRONT Left
    DACIA Sandero Sandero 2 10/2012 => 12/2016 FRONT Left

Last product search