Technical data

DPF350.05K1

Pulley damper

  • Visual(s)

  • Main features

    Main features
    With screw Avec vis
    External diameter 1 150 mm
    External diameter 2 142 mm
    NTN-SNR recommends Hazet tool 1789 N-1
    Width 1 51 mm
    Number of Path 5
    Number of path 2 5
    Weight 3544 g

Last product search