Technical data
DPF353.10
Pulley damper

-
Visual(s)
-
Main features
External diameter 1 170 mm Width 1 34 mm Number of Path 6 Weight 2000 g -
OE equivalents
Brand OE reference OPEL 614584 SAAB 55564573 VAUXHALL 55564573 -
Is contained in