Technical data

EC 41444 H206

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code PK5, PK6
    External diameter 1 51,7 mm
    Internal diameter n°1 24,98 mm
    Width 1 16,25 mm
    Weight 160 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 32219-00Q0A
    RENAULT 8200298115
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006 input/primary shaft
    secondary shaft 1
    Opposite engine side
    NISSAN Interstar Interstar I (X70) 09/2002 => 11/2003 input/primary shaft
    secondary shaft 1
    Opposite engine side
    NISSAN Interstar Interstar II (X70) 11/2003 => 09/2006 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Avantime Avantime 09/2001 => 03/2003 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Espace Espace IV 09/2002 => 02/2006 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Master Master II 09/1997 => 09/2003 input/primary shaft
    secondary shaft 2
    Opposite engine side
    RENAULT Master Master II phase 2 10/2003 => 05/2006 input/primary shaft
    secondary shaft 2
    secondary shaft 1
    Opposite engine side
    RENAULT Trafic Trafic II 04/2001 => 07/2006 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side

Last product search