Technical data
EC 41465 H206
Passenger Cars Gearbox bearing

-
Visual(s)
-
Main features
Gearbox code TL4 External diameter 1 64 mm Internal diameter n°1 28,5 mm Width 1 17,25 mm Weight 250 g -
Is contained in
Technical data
Gearbox code | TL4 |
External diameter 1 | 64 mm |
Internal diameter n°1 | 28,5 mm |
Width 1 | 17,25 mm |
Weight | 250 g |