Technical data

EC 41902 H206

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code TL4
    External diameter 1 55 mm
    Internal diameter n°1 30 mm
    Width 1 17,05 mm
    Weight 167 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 32203-00Q0F
    RENAULT 8200770160
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN X-Trail X-Trail (T31) (JPN) 03/2007 => 07/2014 secondary shaft 1 Opposite engine side
    NISSAN Note Note FL (E11E) 01/2008 => 06/2012 secondary shaft 1 Opposite engine side
    NISSAN Qashqai Qashqai (J10E/JJ10E) 03/2007 => 01/2010 secondary shaft 1 Opposite engine side
    NISSAN Qashqai Qashqai FL (J10E/JJ10E) 01/2010 => 11/2013 secondary shaft 1 Opposite engine side
    NISSAN Tiida Tiida (C11X/SC11X) 03/2007 => 12/2011 secondary shaft 1 Opposite engine side
    NISSAN Cube Cube (Z12) 08/2009 => 04/2012 secondary shaft 1 Opposite engine side
    NISSAN Juke Juke UK (F15E) 07/2010 => 12/2012 secondary shaft 1 Opposite engine side
    NISSAN Juke Juke FL UK (F15E) 01/2013 => 05/2014 secondary shaft 1 Opposite engine side
    NISSAN NV200 NV200 (ESP) 11/2009 => secondary shaft 1 Opposite engine side
    RENAULT Clio Clio III 09/2005 => 04/2009 secondary shaft 1 Opposite engine side
    RENAULT Clio Clio III FL 04/2009 => 12/2012 secondary shaft 1 Opposite engine side
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 secondary shaft 1 Opposite engine side
    RENAULT Laguna Laguna III 10/2007 => 11/2010 secondary shaft 1 Opposite engine side
    RENAULT Mégane Mégane II 09/2002 => 07/2009 secondary shaft 1 Opposite engine side
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 secondary shaft 1 Opposite engine side
    RENAULT Scenic Scenic II 05/2003 => 11/2009 secondary shaft 1 Opposite engine side
    RENAULT Scenic Scenic III 04/2009 => 01/2012 secondary shaft 1 Opposite engine side
    RENAULT Modus Modus 09/2004 => 12/2007 secondary shaft 1 Opposite engine side
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 secondary shaft 1 Opposite engine side

Last product search