Technical data

EC 42217 S01 H206

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code M20, M20 New, M32 New
    External diameter 1 73 mm
    Internal diameter n°1 41 mm
    Width 1 21,05 mm
    Weight 345 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 55180130 | 55563923
    VAUXHALL 55180130 | 55563923 | 55572486
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015 Front differential Left / Right
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 Front differential Left / Right
    CITROEN C5 C5 (X7) 03/2008 => 06/2017 Front differential Right
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016 Front differential Left / Right
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016 Front differential Left / Right
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013 Front differential Left / Right
    CITROEN Nemo Nemo 12/2007 => Front differential Left / Right
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017 Front differential Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 Front differential Left / Right
    MERCEDES Série 107 C107 Coupe 10/1971 => 08/1981 Front differential Left
    Right
    MERCEDES Série 123 W123 01/1976 => Front differential Right
    Left
    MERCEDES Classe G Classe G (M460) 03/1979 => 08/1992 Front differential Left
    Right
    NISSAN Patrol Patrol (160) 07/1980 => 07/1985 Front differential Left / Right

Last product search