Technical data
ESC202T04
Bearing units
grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications

-
Visual(s)
-
Product definition
A 20 mm B 19.1 mm A3 1.5 mm A5 12.6 mm B1 28.6 mm d 15 mm d1 27.2 mm G M6x1 H 67 mm H 67 mm s1 23.05 mm S 6.5 mm SW 3 mm -
Product performance
C 9.55 kN C0 4.78 kN T min. -40 °C T max. 100 °C -
Other features
Weight 0.43 kg Recommended tightening torque for set screw 5.5 Nm Designation of housing C203- Designation of bearing ES202G2T04