Technical data

GA350.101

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 26 mm
    Weight 735 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 7 619 248
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 Gran Turismo (F34) 03/2013 => 06/2016
    BMW 3 series Série 3 (F30/F31 LCI) 09/2015 =>
    BMW 3 series Série 3 Gran Turismo (F34 LCI) 06/2016 =>
    BMW 5 series Série 5 (F10/F11 LCI) 08/2012 => 02/2017
    BMW 5 series Série 5 (G30/G31) 02/2017 =>
    BMW X5 X5 (F15) 08/2013 =>
    BMW X3 X3 (F25) 09/2010 => 08/2017
    BMW 4 series Série 4 (F32/F33) 07/2013 => 02/2017
    BMW 4 series Série 4 Gran Coupé (F36) 03/2014 => 02/2017
    BMW 2 series Série 2 (F22 F23) 09/2013 => 06/2017
    BMW X4 X4 (F26) 04/2014 => 03/2018

Last product search