Technical data

GA350.20

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 80 mm
    Type of Roller Tendeur
    Width 1 24,5 mm
    Weight 230 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 1 726 181 | 11 28 1 730 571 | 11 28 1 738 061 | 11 28 1 738 605 | 11 28 1 748 130 | 11 28 7 841 228
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW M3 M3 (E36) 06/1992 => 06/2000
    BMW M3 M3 (E46) 07/2000 => 09/2006
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW Z3 Z3 (E36) 01/1996 => 06/2002
    BMW Z4 Z4 (E85/E86) 09/2002 => 03/2009
    BMW M6 M6 (F06/F12/F13 LCI) 03/2015 =>

Last product search