Technical data

GA350.21

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Tendeur
    Width 1 24,5 mm
    Weight 163 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 1 726 343 | 11 28 1 748 131
    SKODA 047145276B
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW M3 M3 (E36) 06/1992 => 06/2000
    BMW M3 M3 (E46) 07/2000 => 09/2006
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW Z3 Z3 (E36) 01/1996 => 06/2002
    BMW X3 X3 (E83) 10/2003 => 07/2006
    SKODA Felicia Felicia FL 01/1998 => 08/2001
    SKODA Felicia Felicia 10/1994 => 12/1997

Last product search