Technical data

GA350.27

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Tendeur
    Width 1 26 mm
    Weight 950 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 1 433 571
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW M3 M3 (E46) 07/2000 => 09/2006
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW Z3 Z3 (E36) 01/1996 => 06/2002
    BMW Z4 Z4 (E85/E86) 09/2002 => 03/2009

Last product search