Technical data

GA350.29

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Tendeur
    Width 1 23 mm
    Weight 290 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 2 244 754
    OPEL 1340539 | 1340543
    VAUXHALL 90509273 | 90511627
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    OPEL Omega Omega B 02/1994 => 07/2003
    VAUXHALL Omega Omega 04/1994 => 12/2003

Last product search