Technical data

GA350.35

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Tendeur
    Width 1 24,5 mm
    Weight 650 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 1 722 789 | 11 28 7 838 797
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    BMW 7 series Série 7 (E65) 09/2001 => 10/2008
    BMW 7 series Série 7 (E66) 03/2002 => 10/2008
    BMW X5 X5 (E53) 01/2000 => 11/2006
    BMW Z3 Z3 (E36) 01/1996 => 06/2002
    BMW Z4 Z4 (E85/E86) 09/2002 => 03/2009
    BMW X3 X3 (E83) 10/2003 => 07/2006

Last product search