Technical data
GA350.46
ACCESSORIES ROLLER

-
Visual(s)
-
Main features
External diameter 1 74 mm Type of Roller Tendeur Width 1 24,5 mm Weight 369 g -
OE equivalents
Brand OE reference BMW 11 28 1 715 630 | 11 28 1 720 039 -
Is contained in
-
Compatibility
Brand Model Generation Dates BMW 7 series Série 7 (E32) 09/1986 => 05/1994 BMW 7 series Série 7 (E38) 06/1994 => 08/2001 BMW 8 series Série 8 (E31) 09/1989 => 12/2000