Technical data

GA350.76

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 80 mm
    Type of Roller Enrouleur
    Width 1 28 mm
    Weight 253 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 7 556 251
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E90/E91/E92/E93) 03/2005 => 02/2010
    BMW 3 series Série 3 (E90/E91/E92/E93 LCI) 07/2007 => 10/2013
    BMW 5 series Série 5 (E60/61 LCI) 01/2007 => 09/2010
    BMW 5 series Série 5 (F10/F11/F18) 01/2009 => 07/2013
    BMW 7 series Série 7 (F01/F02/F03/F04) 11/2008 => 06/2012
    BMW Z4 Z4 (E89) 03/2009 =>
    BMW 1 series Série 1 (E81/E82/E88) 01/2007 => 10/2013
    BMW 1 series Série 1 (E87 LCI) 03/2007 => 06/2011

Last product search