Technical data

GA350.80

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 54,8 mm
    Type of Roller Enrouleur
    Width 1 28 mm
    Weight 205 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 7 800 562
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E90/E91/E92/E93) 03/2005 => 02/2010
    BMW 3 series Série 3 (E90/E91/E92/E93 LCI) 07/2007 => 10/2013
    BMW 5 series Série 5 (F10/F11/F18) 01/2009 => 12/2013
    BMW 7 series Série 7 (F01/F02/F03/F04) 11/2008 => 06/2012
    BMW X5 X5 (E70 LCI) 03/2010 => 06/2013
    BMW X3 X3 (E83 LCI) 08/2006 => 09/2010
    BMW 1 series Série 1 (E81/E82/E88) 01/2007 => 10/2013
    BMW 1 series Série 1 (E87 LCI) 03/2007 => 06/2011
    BMW X6 X6 (E71/E72) 05/2008 => 06/2014
    BMW X6 X6 (F16) 08/2014 =>
    BMW X1 X1 (E84) 10/2009 => 06/2015

Last product search