Technical data

GA350.99

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Enrouleur
    Width 1 26 mm
    Weight 185 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 28 1 440 237 | 11 28 7 549 557
    SSANGYONG 6642000010
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006
    BMW 6 series Série 6 (E63/E64 LCI) 09/2007 => 03/2011
    BMW 7 series Série 7 (E65) 09/2001 => 10/2008
    BMW 7 series Série 7 (E66) 03/2002 => 10/2008
    BMW 7 series Série 7 (E67) 10/2002 => 06/2008
    BMW X5 X5 (E53) 01/2000 => 11/2006
    SSANGYONG Kyron Kyron FL 09/2007 =>
    SSANGYONG Actyon Actyon FL 12/2012 => 09/2015

Last product search