Technical data

GA351.01

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 69 mm
    Type of Roller Enrouleur
    Width 1 26 mm
    Weight 205 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 6012001070
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MERCEDES Série 124 W124 12/1984 => 06/1993
    MERCEDES Série 129 R129 Roadster 03/1989 => 07/2001
    MERCEDES Série 140 W140 03/1991 => 06/1993
    MERCEDES Sprinter Sprinter (901-905) 02/1995 => 02/2006
    MERCEDES Classe G Classe G (M460) 03/1979 => 08/1992
    MERCEDES Classe G Classe G (M461/3) 09/1989 => 03/2018
    MERCEDES Transporter Transporter T1 (600) 04/1977 => 02/1996
    MERCEDES Vito Vito (638) 01/1996 => 09/2003
    MERCEDES Classe S Classe S (140) 07/1993 => 07/1999
    MERCEDES Classe S Classe S (221) 10/2004 => 06/2009
    MERCEDES Classe C Classe C (202) 03/1993 => 02/2001
    MERCEDES Classe E Classe E (210) 04/1995 => 03/2003
    MERCEDES Classe E Classe E (124) 07/1993 => 03/1998

Last product search