Technical data

GA351.16

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Enrouleur
    Width 1 22 mm
    Weight 106 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 6402020419 | 6682020419
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MERCEDES Classe A Classe A (W168) 05/1997 => 08/2004
    MERCEDES Classe A Classe A (W169) 07/2004 => 03/2008
    MERCEDES Classe A Classe A FL (W169) 04/2008 => 09/2012
    MERCEDES Classe B Classe B (W245) 05/2005 => 03/2008
    MERCEDES Classe B Classe B FL (W245) 04/2008 => 09/2011

Last product search