Technical data

GA351.19

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Enrouleur
    Width 1 26 mm
    Weight 115 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 059903341G | 059903341H
    PORSCHE 955 102 119 20 | 955 102 119 21
    SEAT 059903341H
    SKODA 059903341H
    VOLKSWAGEN 059903341G | 059903341H
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009
    AUDI A4 A4 Série 3 11/2007 => 03/2012
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    AUDI A6 A6 Allroad 2 05/2006 => 10/2008
    AUDI A6 A6 Allroad 2 FL 10/2008 => 08/2011
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI A6 A6 Série 4 phase 1 11/2010 => 04/2015
    AUDI A6 A6 Allroad 3 01/2012 => 09/2018
    AUDI A6 A6 série 4 phase 2 09/2014 => 12/2018
    AUDI A8 A8 Série 2 11/2002 => 10/2007
    AUDI A8 A8 Série 2 FL 09/2007 => 12/2013
    AUDI A8 A8 Série 3 11/2009 => 04/2014
    AUDI A8 A8 Série 3 FL 09/2013 => 01/2018
    AUDI Q7 Q7 03/2006 => 06/2009
    AUDI Q7 Q7 FL 06/2009 => 08/2015
    AUDI A5 A5 06/2007 => 12/2012
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012
    AUDI A5 A5 FL 08/2011 => 01/2017
    AUDI A5 A5 Cabriolet FL 09/2011 => 01/2017
    AUDI A5 A5 Cabriolet II 11/2016 =>
    AUDI Q5 Q5 11/2008 => 09/2012
    AUDI Q5 Q5 FL 06/2012 => 05/2017
    AUDI A7 A7 07/2010 => 03/2015
    AUDI A7 A7 FL 05/2014 => 05/2018
    AUDI SQ5 SQ5 12/2012 => 05/2017
    PORSCHE Cayenne Cayenne 9PA1 12/2006 => 02/2010
    PORSCHE Cayenne Cayenne 92A 02/2010 => 05/2018
    PORSCHE Panamera Panamera I FL (970) 06/2013 => 08/2016
    PORSCHE Macan Macan 02/2014 =>
    VOLKSWAGEN Phaeton Phaeton Phase II 03/2007 => 05/2010
    VOLKSWAGEN Phaeton Phaeton Phase III 05/2010 => 03/2016
    VOLKSWAGEN Touareg Touareg I 11/2002 => 11/2006
    VOLKSWAGEN Touareg Touareg I FL 12/2006 => 05/2010
    VOLKSWAGEN Touareg Touareg II 01/2010 => 12/2014
    VOLKSWAGEN Touareg Touareg II FL 07/2014 =>

Last product search