Technical data

GA351.32

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    Length 1 245 mm
    Weight 345 g
    Type of Tensioner Hydraulique
  • OE equivalents

    OE equivalents
    Brand OE reference
    DAEWOO 1112000214
    MERCEDES 1112000414
    SSANGYONG 1112000214
    VOLKSWAGEN 00A145299
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DAEWOO Korando Korando KJ 02/1999 => 07/2005
    MERCEDES Classe V Classe V (638) 10/1996 => 12/2002
    MERCEDES Classe C Classe C (203) 04/2000 => 12/2003
    MERCEDES Classe CLK Classe CLK (208) 06/1997 => 01/2003
    MERCEDES Classe E Classe E (210) 04/1995 => 03/2003
    VOLKSWAGEN LT LT II 05/1996 => 05/2003

Last product search