Technical data

GA352.33

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 76 mm
    Type of Roller Tendeur
    Width 1 16 mm
    Weight 489 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 6616952
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Courrier/Courier Courrier/Courier 08/1991 => 09/1996
    FORD Escort Escort V 09/1990 => 12/1994
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    FORD Orion Orion II 09/1990 => 09/1993
    FORD P100 Pick-up P100 Pick-up 01/1988 => 05/1993
    FORD Sierra Sierra II 01/1987 => 01/1993

Last product search