Technical data

GA352.89

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 24 mm
    Weight 155 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1761931
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Courrier/Courier Transit Courier 02/2014 =>
    FORD Courrier/Courier Tourneo Courier 02/2014 =>
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Fiesta Fiesta VII 05/2017 =>
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus III FL 09/2014 =>
    FORD Mondeo Mondeo V (CNG) 09/2014 =>
    FORD Connect Transit Connect II 10/2013 =>
    FORD Connect Tourneo Connect II 12/2013 =>
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    FORD B-Max B-Max 08/2012 =>
    FORD Ecosport Ecosport 08/2013 => 07/2015
    FORD Ecosport Ecosport FL1 07/2015 => 11/2017

Last product search